Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CM3-5 A-R-A-V-AQQV - 97523749

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CM3-5 A-R-A-V-AQQV
      Product No: 97523749
      EAN number: 5700317669987
      Technical 
      Pump speed on which pump data are based: 3480 rpm
      Rated flow: 3.7 m³/h
      Rated head: 50 m
      Impellers: 5
      Primary shaft seal: AQQV
      Approvals on nameplate: CE,CULUS,WRAS,ACS,TR,EAC
      Curve tolerance: ISO9906:2012 3B
      Pump version: A
      Model: A
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-JL1030
      Pump housing: ASTM 30 B
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4301
      Impeller: AISI 304
      Material code: A
      Rubber: FKM
      Code for rubber: V
      Installation 
      Maximum ambient temperature: 55 °C
      Maximum operating pressure: 10 bar
      Max pressure at stated temp: 10 bar / 90 °C
      Flange standard: WHITWORTH THREAD RP
      Pump inlet: Rp 1
      Pump outlet: Rp 1
      Connect code: R
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -20 .. 90 °C
      Liquid temperature during operation: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: 80BA
      IE Efficiency class: NEMA Energy / IE2 60Hz / NRC
      Rated power - P2: 1.04 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 208-230YY/440-480Y V
      Service factor: 1
      Rated current: 4,1-3,95/2-2 A
      Starting current: 650-800 %
      Rated speed: 3440-3470 rpm
      Motor efficiency at full load: 82.5 %
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: NO
      Others 
      Minimum efficiency index, MEI ≥: 0.7
      Net weight: 15.3 kg
      Gross weight: 17.8 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details