Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

TPE 100-390/2-S A-F-A-BAQE - 97569554

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: TPE 100-390/2-S A-F-A-BAQE
      Product No: 97569554
      Technical 
      Pump speed on which pump data are based: 2910 rpm
      Rated flow: 173.6 m³/h
      Rated head: 33.66 m
      Head max: 390 dm
      Primary shaft seal: BAQE
      Curve tolerance: ISO 9906:1999 Annex A
      Pump version: A
      Model: A
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-JL1040
      Pump housing: ASTM A48-40 B
      Impeller: Cast iron
      Impeller: EN-JL1030
      Impeller: ASTM A48-30 B
      Material code: A
      Installation 
      Range of ambient temperature: -20 .. 40 °C
      Maximum operating pressure: 16 bar
      Flange standard: DIN
      Pipe connection: DN 100
      Pressure rating: PN 16
      Port-to-port length: 550 mm
      Flange size for motor: FF300
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 120 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Motor type: 180MB
      IE Efficiency class: IE3
      Rated power - P2: 22 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-480 V
      Rated current: 43.5-35.0 A
      Cos phi - power factor: 0.91-0.90
      Rated speed: 480-3540 rpm
      Efficiency: IE3 92,7%
      Motor efficiency at full load: 92.7 %
      Number of poles: 2
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: NONE
      Motor No: 85901235
      Controls 
      Control panel: BS
      Function Module: PUMP I/O
      Others 
      Net weight: 301 kg
      Gross weight: 337 kg
      Shipping volume: 0.969 m³
      Config. file no: 97621217

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details