Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CM 1-5 A-R-G-E-AQQE G-A-A-N - 97626794

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CM 1-5 A-R-G-E-AQQE G-A-A-N
      Product No: 97626794
      EAN number: 5700319655483
      Price: 
      Technical 
      Pump speed on which pump data are based: 2900 rpm
      Rated flow: 1.7 m³/h
      Rated head: 31.45 m
      Impellers: 5
      Code for shaft seal: AQQE
      Approvals: CE,WRAS,ACS,PSE,EAC
      Curve tolerance: ISO9906:2012 3B
      Pump version: A
      Model: A
      Materials 
      Pump housing: Stainless steel
      Pump housing: EN 1.4401
      Pump housing: AISI 316
      Impeller: Stainless steel
      Impeller: EN 1.4401
      Impeller: AISI 316
      Material code: G
      Code for rubber: E
      Installation 
      Range of ambient temperature: -20 .. 55 °C
      Maximum operating pressure: 16 bar
      Max pressure at stated temp: 16 bar / 90 °C
      Max pressure at stated temp: 10 bar / 120 °C
      Type of connection: Rp
      Size of inlet connection: 1 inch
      Size of outlet connection: 1 inch
      Outlet position: 12
      Connect code: R
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -20 .. 120 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor standard: IEC
      Frame size: 71B
      Rated power - P2: 0.43 kW
      Mains frequency: 50 Hz
      Suitable for 50/60 Hz: Y
      Phases: 3
      Rated voltage: 200 / 346 V V
      Service factor: 1.00
      Rated current: 3.6/2.0 A
      Rated speed: 2904 rpm
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Built-in motor protection: NONE
      Cable included (Yes/No): N
      Controls 
      Frequency converter: NONE
      Others 
      Terminal box position: 12
      Minimum efficiency index, MEI ≥: 0.68
      Net weight: 13.1 kg
      Gross weight: 15.6 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377177
      Name:  Commissioning
      Product no.:  98808507
      Name:  Inspection
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details