Product name: | NBG 100-65-250/270 AF2BSBAQE |
Product No: | 97632682 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1455 rpm |
Rated flow: | 75.3 m³/h |
Rated head: | 22.6 m |
Head max: | 16 m |
Actual impeller diameter: | 270 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 32 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-GJL-250 |
Pump housing: | A48-40 B |
Wear ring: | Bronze (CuSn10) |
Impeller: | Bronze |
Impeller: | CuSn10 |
Impeller: | B584-C83600 |
Material code: | B |
Installation | |
---|---|
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 100 |
Size of outlet connection: | DN 65 |
Pressure rating for pipe connection: | PN 16 |
Support block: | NO |
Connect code: | F2 |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 144 kg |
Gross weight: | 153 kg |
Shipping volume: | 0.518 m³ |
Pipe connection standard: | EN 1092-2 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|