Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CUE 3X380-500V IP55 1.5KW 4.1A - 97685251

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CUE 3X380-500V IP55 1.5KW 4.1A
      Product No: 97685251
      EAN number: 5700310248530
      Technical 
      Approvals on nameplate: CE, CULUS, C-TICK
      Installation 
      Range of ambient temperature: 0 .. 45 °C
      Relative humidity: 5-95 %
      Mounted on: Wall
      Electrical data 
      Rated power - P2: 1.5 kW
      Mains frequency: 50 / 60 Hz
      Rated voltage: 3 x 380 - 440 / 441 - 500 V
      Rated current: 4.1-3.4 A
      Maximum current consumption: 4.1 A
      Efficiency at full load: 97 %
      Enclosure class (IEC 34-5): IP55
      Motor protec: YES
      Thermal protec: external
      Cable length: 150/300 m
      Others 
      Net weight: 9.2 kg
      Finnish LVI No.: 9414003

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details