Product name: | SB 3-35 MW |
Product No: | 97686731 |
EAN number: | 5710621504423 |
Technical | |
---|---|
Rated flow: | 3.95 m³/h |
Rated head: | 20.3 m |
Head max: | 34.1 m |
Impellers: | 2 |
Max. Particle: | 1 mm |
Curve tolerance: | ISO9906:2012 3B |
Return valve: | NO |
Rated driver speed: | 3400 rpm |
Materials | |
---|---|
Pump housing: | Composite |
Impeller: | Composite |
Installation | |
---|---|
Range of ambient temperature: | -10 .. 50 °C |
Type of inlet connection: | FLOATING STRAINER |
Pump outlet: | NPT 1" |
Maximum installation depth: | 10 m |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 40 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
pH-value range: | 4-9 |
Electrical data | |
---|---|
Power input P1: | 0.9 kW |
Rated power - P2: | 0.56 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 110-120 V |
Rated current: | 8.4 A |
Starting current: | 26 A |
Cos phi: | 0.934 |
Capacitor size - run: | 30 µF/250 V |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Built-in motor protection: | YES |
Length of cable: | 13.7 m |
Cable type: | SJTWA 3AWG18 |
Type of cable plug: | NEMA 5-15P |
Controls | |
---|---|
Flow switch: | N |
Others | |
---|---|
Net weight: | 9.17 kg |
Gross weight: | 10.1 kg |
Shipping volume: | 0.031 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|