Product name: | NBE 50-250/222 AF2LBQQE |
Product No: | 97711191 |
EAN number: | 5710622506013 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2930 rpm |
Rated flow: | 72.85 m³/h |
Rated head: | 57.17 m |
Actual impeller diameter: | 222 mm |
Nominal impeller diameter: | 250 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 24 mm |
Code for shaft seal: | BQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | EN 1.4517 |
Pump housing: | ASTM CD4MCuN |
Wear ring: | Stainless steel |
Impeller: | Stainless steel |
Impeller: | EN 1.4517 |
Impeller: | ASTM CD4MCuN |
Shaft: | Stainless steel |
Shaft: | EN 1.4462 |
Shaft: | SAF 2205 |
Material code: | L |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Pipe connection standard: | EN 1092-1 |
Size of inlet connection: | DN 65 |
Size of outlet connection: | DN 50 |
Pressure rating for pipe connection: | PN 16 |
Pump housing with feet: | No |
Support block: | N |
Connect code: | F2 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
IE Efficiency class: | IE3 |
Rated power - P2: | 18.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 37.0-31.0 A |
Cos phi - power factor: | 0.91-0.88 |
Rated speed: | 480-3540 rpm |
Efficiency: | IE3 92,4% |
Motor efficiency at full load: | 92.4 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 85901266 |
Mount. design. acc. IEC 34-7: | IM B35 |
Controls | |
---|---|
Control panel: | Standard |
Function Module: | PUMP I/O |
Frequency converter: | Built-in |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.67 |
Net weight: | 210 kg |
Gross weight: | 235 kg |
Shipping volume: | 0.707 m³ |
Pipe connection standard: | EN 1092-1 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|