Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

NB 80-250/247 A-F2-B-E-BAQE - 97712385

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: NB 80-250/247 A-F2-B-E-BAQE
      Product No: 97712385
      EAN number: 5710622552485
      Technical 
      Rated flow: 101 m³/h
      Rated head: 19.5 m
      Head max: 16 m
      Actual impeller diameter: 247 mm
      Shaft seal arrangement: Single
      Shaft diameter: 32 mm
      Code for shaft seal: BAQE
      Secondary shaft seal: NONE
      Curve tolerance: ISO9906:2012 3B
      Pump version: A
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-GJL-250
      Pump housing: A48-40 B
      Wear ring: Bronze (CuSn10)
      Impeller: Bronze
      Impeller: CuSn10
      Impeller: B584-C83600
      Shaft: Stainless steel
      Shaft: 1.4301
      Shaft: 304
      Material code: B
      Code for rubber: E
      Installation 
      Pipe connection standard: EN 1092-2
      Size of inlet connection: DN 100
      Size of outlet connection: DN 80
      Pressure rating for pipe connection: PN 16
      Support block: NO
      Connect code: F2
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 120 °C
      Liquid temperature during operation: 20 °C
      Density: 998.2 kg/m³
      Others 
      Minimum efficiency index, MEI ≥: 0.70
      Net weight: 147 kg
      Gross weight: 156 kg
      Shipping volume: 0.518 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details