Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CRIE 5-5 AN-CA-I-E-HQQE - 97723652

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CRIE 5-5 AN-CA-I-E-HQQE
      Product No: 97723652
      EAN number: 5710622750720
      Price: 
      Technical 
      Pump speed on which pump data are based: 2759 rpm
      Stages: 5
      Impellers: 5
      Low NPSH: N
      Code for shaft seal: HQQE
      Approvals on nameplate: CE,TR
      Pump version: AN
      Materials 
      Base: Stainless steel
      Base: EN 1.4408
      Base: AISI 316
      Impeller: Stainless steel
      Impeller: EN 1.4301
      Impeller: AISI 304
      Material code: I
      Code for rubber: E
      Installation 
      Maximum ambient temperature: 40 °C
      Max pressure at stated temp: 25 bar / 120 °C
      Max pressure at stated temp: 25 bar / -20 °C
      Type of connection: FlexiClamp
      Size of inlet connection: FlexiClamp
      Size of outlet connection: FlexiClamp
      Flange size for motor: FT100
      Connect code: CA
      Liquid 
      Pumped liquid: Water
      Minimum liquid temperature: -20 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: 80A
      Rated power - P2: 0.75 kW
      Mains frequency: 50 Hz
      Rated voltage: 1 x 200-240 V
      Rated current: 5.60-4.70 A
      Cos phi - power factor: 0.97
      Rated speed: 360-2840 rpm
      Motor efficiency at full load: 72 %
      Number of poles: 2
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: PTC
      Motor No: 85755104
      Controls 
      Pressure sensor: Y
      Others 
      Minimum efficiency index, MEI ≥: 0.57
      Net weight: 24.1 kg
      Gross weight: 26.9 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377177
      Name:  Commissioning
      Product no.:  98808507
      Name:  Inspection
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details