Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CRNE 1-13 HN-GA-G-E-HQQE - 97735016

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CRNE 1-13 HN-GA-G-E-HQQE
      Product No: 97735016
      Price: 
      Technical 
      Pump speed on which pump data are based: 3466 rpm
      Maximum head: 115.9 m
      Stages: 13
      Impellers: 13
      Low NPSH: N
      Pump orientation: Horizontal
      End suction pump: Y
      Shaft seal arrangement: Single
      Code for shaft seal: HQQE
      Approvals on nameplate: CURUS,NSF61
      Curve tolerance: ISO9906:2012 3B
      Pump version: HN
      Model: A
      Cooling: TEFC
      Materials 
      Base: Stainless steel
      Base: EN 1.4408
      Base: AISI 316
      Impeller: Stainless steel
      Impeller: EN 1.4401
      Impeller: AISI 316
      Material code: G
      Code for rubber: E
      Bearing: SIC
      Installation 
      Maximum ambient temperature: 40 °C
      Max pressure at stated temp: 16 bar / 120 °C
      Max pressure at stated temp: 16 bar / -20 °C
      Size of inlet connection: 1 1/2 inch
      Size of outlet connection: 1 inch
      Pressure rating for connection: PN 16
      Flange rating inlet: 150 lb
      Flange size for motor: 56C
      Connect code: GA
      Liquid 
      Pumped liquid: Water
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor standard: NEMA
      Motor type: 90CC
      IE Efficiency class: NEMA Energy / IE2 60Hz / NRC
      Rated power - P2: 1.1 kW
      Power (P2) required by pump: 1.1 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 208-230 V
      Service factor: 1.07
      Rated current: 4.35 A
      Cos phi - power factor: 0.94
      Rated speed: 3480 rpm
      Efficiency: IE2 82,5%
      Motor efficiency at full load: 76.8 %
      Number of poles: 2
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: NONE
      Motor No: 85905824
      Controls 
      Frequency converter: Built-in
      Pressure sensor: Y
      Others 
      Net weight: 49 kg
      Gross weight: 54.6 kg
      Shipping volume: 0.14 m³
      Sales region: USA
      Config. file no: 98558237

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details