Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CR 32-1-1 A-G-A-V-HQQV - 97743214

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CR 32-1-1 A-G-A-V-HQQV
      Product No: 97743214
      EAN number: 5710623582511
      Technical 
      Pump speed on which pump data are based: 3461 rpm
      Rated flow: 36 m³/h
      Rated head: 13.4 m
      Maximum head: 21.1 m
      Actual impeller diameter: 118.4 mm
      Stages: 1
      Impellers: 1
      Number of reduced-diameter impellers: 1
      Low NPSH: N
      Pump orientation: Vertical
      Shaft seal arrangement: Single
      Code for shaft seal: HQQV
      Approvals on nameplate: CURUS
      Curve tolerance: ISO9906:2012 3B
      Pump version: A
      Model: B
      Cooling: TEFC
      Materials 
      Base: Cast iron
      Base: EN 1563 EN-GJS-500-7
      Base: ASTM A536 80-55-06
      Impeller: Stainless steel
      Impeller: EN 1.4301
      Impeller: AISI 304
      Material code: A
      Code for rubber: V
      Bearing: SIC
      Support bearing: Graflon
      Installation 
      Maximum ambient temperature: 60 °C
      Maximum operating pressure: 16 bar
      Max pressure at stated temp: 16 bar / 90 °C
      Max pressure at stated temp: 16 bar / -20 °C
      Type of connection: ANSI
      Size of inlet connection: 2 1/2 inch
      Size of outlet connection: 2 1/2 inch
      Pressure rating for connection: PN 16
      Flange rating inlet: 150 lb
      Flange size for motor: 182TC
      Connect code: G
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -20 .. 90 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor standard: NEMA
      Motor type: 112CA
      IE Efficiency class: NEMA Premium / IE3 60Hz
      Rated power - P2: 3.7 kW
      Power (P2) required by pump: 3.7 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 208-230YY/460Y V
      Service factor: 1.15
      Rated current: 14,1-13,1/7,29 A
      Starting current: 1000-1470 %
      Load current: 16,2-15,0/8,40 A
      Cos phi - power factor: 0.89-0.86
      Rated speed: 3525-3540 rpm
      Efficiency: IE3 88,5%
      Motor efficiency at full load: 88.5 %
      Motor efficiency at 3/4 load: 88.6 %
      Motor efficiency at 1/2 load: 85.2 %
      Number of poles: 2
      Enclosure class (IEC 34-5): 55 Dust/Jetting
      Insulation class (IEC 85): F
      Motor protec: PTC
      Motor No: 85904389
      Controls 
      Frequency converter: NONE
      Others 
      DOE Pump Energy Index CL: 0.87
      Net weight: 86.5 kg
      Gross weight: 94.6 kg
      Shipping volume: 0.309 m³
      Sales region: Namreg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377177
      Name:  Commissioning CR(E)
      Product no.:  98808507
      Name:  Inspection CR (E)
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details