Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

AMG.185.91.356.5.1B - 97746359

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: AMG.185.91.356.5.1B
      Product No: 97746359
      EAN number: 5710623668260
      Price: 
      Technical 
      Thrust to power: 0.243
      Axial trust force: 4330 N
      Rated flow: 1190 l/s
      Mean velocity: 1.82 m/s
      Propeller speed: 356 rpm
      Gear ratio: 1:4.12
      Propeller diameter: 910 mm
      Number of propeller blades: 2
      Max. propeller blade angel: 16 deg.
      Primary shaft seal: 2 RADIAL LIP SEALS
      Secondary shaft seal: CARBIDE/CARBIDE
      Testing standard: ISO 21630
      Materials 
      Motor: AISI EN-GJL-250
      Propeller: 1.4301
      Hub: AISI 1.4301
      Paint thickness: 450 micrometre
      Installation 
      Maximum installation depth: 20 m
      Fits column profile tube, size: 100/100 mm
      Liquid 
      Liquid temperature range: 5 .. 40 °C
      pH-value range: 4-10
      Electrical data 
      Power input - P1: 21.3 kW
      Power input Act: 17.8 kW
      Rated power - P2: 18.5 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 400-415 V
      Voltage tolerance: +6/-10 %
      Rated current: 39.4 A
      Starting current: 220 A
      Cos phi - power factor: 0.78
      Cos phi - p.f. at 3/4 load: 0.73
      Cos phi - p.f. at 1/2 load: 0.61
      Motor efficiency at full load: 87 %
      Motor efficiency at 3/4 load: 88 %
      Motor efficiency at 1/2 load: 87 %
      Number of poles: 4
      Start. method: star/delta
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Explosion proof: no
      Motor protec: PTO
      Length of cable: 10 m
      Cable type: H07RN-F 7G4+4X1
      Type of cable plug: NO
      Controls 
      Moisture sensor: without moisture sensors
      Water-in-oil sensor: with water-in-oil sensor
      Others 
      Net weight: 268 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98389146
      Name:  Commissioning
      Product no.:  98808472
      Name:  Inspection
      Loading... Loading
      Error calling service:
      details