Product name: | AMG.185.75.421.6.1K |
Product No: | 97746988 |
EAN number: | 5710623680699 |
Technical | |
---|---|
Thrust to power: | 0.197 |
Axial trust force: | 3720 N |
Rated flow: | 906 l/s |
Mean velocity: | 2.05 m/s |
Propeller speed: | 421 rpm |
Gear ratio: | 1:4.12 |
Propeller diameter: | 750 mm |
Number of propeller blades: | 2 |
Max. propeller blade angel: | 21 deg. |
Primary shaft seal: | 2 RADIAL LIP SEALS |
Secondary shaft seal: | CARBIDE/CARBIDE |
Testing standard: | ISO 21630 |
Materials | |
---|---|
Motor: | AISI EN-GJL-250 |
Propeller: | 1.4301 |
Hub: | AISI 1.4301 |
Paint thickness: | 450 micrometre |
Installation | |
---|---|
Maximum installation depth: | 20 m |
Fits column profile tube, size: | 100/100 mm |
Liquid | |
---|---|
Liquid temperature range: | 5 .. 40 °C |
pH-value range: | 4-10 |
Electrical data | |
---|---|
Power input - P1: | 22.3 kW |
Power input Act: | 18.9 kW |
Rated power - P2: | 18.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380 V |
Voltage tolerance: | +10/-5 % |
Rated current: | 39 A |
Starting current: | 180 A |
Cos phi - power factor: | 0.87 |
Motor efficiency at full load: | 83 % |
Number of poles: | 4 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Explosion proof: | no |
Motor protec: | PTO |
Length of cable: | 25 m |
Cable type: | H07RN-F 7G4+4X1 |
Type of cable plug: | NO |
Controls | |
---|---|
Moisture sensor: | without moisture sensors |
Water-in-oil sensor: | with water-in-oil sensor |
Others | |
---|---|
Net weight: | 276 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|