Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MTA 30-150 A-W-A-B - 97769966

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MTA 30-150 A-W-A-B
      Product No: 97769966
      EAN number: 5710624078624
      Technical 
      Rated flow: 30 l/min
      Rated head: 3.3 m
      Head max: 5 m
      Approvals on nameplate: CE
      Pump version: A
      Model: A
      Cable entry: 22
      Materials 
      Pump housing: Cast iron
      Pump housing: DIN W.-Nr. GG20
      Pump housing: ASTM A48-CL30
      Impeller: PAA GF50
      Material code: A
      Installation 
      Maximum ambient temperature: 40 °C
      Pump outlet: Rp 3/8
      Port-to-port length: 153 mm
      Connect code: W
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 60 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Power input - P1: 86 W
      Mains frequency: 50 Hz
      Rated voltage: 3 x 220-240 D / 380-415 Y V
      Service factor: 1.15
      Rated current: 0.33/0.19 A
      Starting current: 950 %
      Rated speed: 2940 rpm
      Motor efficiency at full load: 71.2 %
      Enclosure class (IEC 34-5): IP54
      Insulation class (IEC 85): F
      Motor protec: NO
      Controls 
      Pos term box: 9H
      Others 
      Net weight: 6.74 kg
      Gross weight: 7.66 kg
      Shipping volume: 0.012 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details