Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

NKG 125-100-250/215 A2-F-L-E-BQQE - 97779007

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: NKG 125-100-250/215 A2-F-L-E-BQQE
      Product No: 97779007
      EAN number: 0000000000000
      Technical 
      Pump speed on which pump data are based: 1445 rpm
      Rated flow: 130.5 m³/h
      Rated head: 12.9 m
      Actual impeller diameter: 215 mm
      Impeller nom: 250 mm
      Primary shaft seal: BQQE
      Shaft diameter: 42 mm
      Secondary shaft seal: NONE
      Curve tolerance: ISO9906:2012 3B
      Pump version: A2
      Materials 
      Pump housing: Stainless steel
      Pump housing: DIN W.-Nr. 1.4517
      Pump housing: ASTM CD4MCuN
      Impeller: Stainless steel
      Impeller: DIN W.-Nr. 1.4517
      Impeller: ASTM CD4MCuN
      Material code: L
      Rubber: EPDM
      Code for rubber: E
      Wear ring mat.: EN 1.4517 / CD4MCuN
      Installation 
      Maximum ambient temperature: 60 °C
      Maximum operating pressure: 16 bar
      Flange standard: EN 1092-2
      Pump inlet: DN 125
      Pump outlet: DN 100
      Pressure rating: PN 16
      Coupling type: Spacer
      Wear ring(s): neckring(s)
      Base frame: C - Channel
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -25 .. 110 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      Electrical data 
      Motor type: 132MB
      IE Efficiency class: IE2
      Rated power - P2: 7.5 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-415D/660-690Y V
      Rated current: 15,2-14,0/8,70-8,40 A
      Starting current: 670-790 %
      Cos phi - power factor: 0.87-0.85
      Rated speed: 1440-1450 rpm
      Efficiency: IE2 88,7%
      Motor efficiency at full load: 88.7 %
      Motor efficiency at 3/4 load: 92.0 %
      Motor efficiency at 1/2 load: 93.0 %
      Number of poles: 4
      Enclosure class (IEC 34-5): 55 Dust/Jetting
      Insulation class (IEC 85): F
      Motor protec: PTC
      Motor No: 87360407
      Lubricant type: Grease
      Others 
      Minimum efficiency index, MEI ≥: 0.38
      ErP status: Sold outside EcoDesign zone
      Net weight: 257 kg
      Gross weight: 366 kg
      Shipping volume: 1.11 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details