Product name: | NBG 125-80-400/362 AFLSBQQE |
Product No: | 97793716 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1770 rpm |
Rated flow: | 147.3 m³/h |
Rated head: | 56.7 m |
Head max: | 16 m |
Actual impeller diameter: | 362 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 42 mm |
Code for shaft seal: | BQQE |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | 14.517 |
Pump housing: | CD4MCuN |
Impeller: | Stainless steel |
Impeller: | 14.517 |
Impeller: | CD4MCuN |
Material code: | L |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pipe connection standard: | EN 1092-1 |
Size of inlet connection: | DN 125 |
Size of outlet connection: | DN 80 |
Pressure rating for pipe connection: | PN 16 |
Support block: | NO |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | SIEMENS |
Rated power - P2: | 37 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-480D/660-690Y V |
Rated current: | 69,0-58,0/39,5-38,0 A |
Starting current: | 500-830 % |
Cos phi - power factor: | 0.87-0.81 |
Rated speed: | 1770-1780 rpm |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83B15434 |
Mount. design. acc. IEC 34-7: | IM B35 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.44 |
Net weight: | 518 kg |
Gross weight: | 540 kg |
Shipping volume: | 0.96 m³ |
Pipe connection standard: | EN 1092-1 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|