Product name: | NBG 80-65-125/124 AF2LSBQQE |
Product No: | 97794986 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3498 rpm |
Rated flow: | 84.4 m³/h |
Rated head: | 23.1 m |
Head max: | 16 m |
Actual impeller diameter: | 124 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 24 mm |
Code for shaft seal: | BQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | 14.517 |
Pump housing: | CD4MCuN |
Wear ring: | EN 1.4517 / CD4MCuN |
Impeller: | Stainless steel |
Impeller: | 14.517 |
Impeller: | CD4MCuN |
Material code: | L |
Installation | |
---|---|
Pipe connection standard: | EN 1092-1 |
Size of inlet connection: | DN 80 |
Size of outlet connection: | DN 65 |
Pressure rating for pipe connection: | PN 16 |
Support block: | NO |
Connect code: | F2 |
Liquid | |
---|---|
Liquid temperature range: | -25 .. 110 °C |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 115 kg |
Gross weight: | 124 kg |
Shipping volume: | 0.15 m³ |
Pipe connection standard: | EN 1092-1 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|