Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

NBG 50-32-160/147 AF2BBAQE - 97839034

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: NBG 50-32-160/147 AF2BBAQE
      Product No: 97839034
      EAN number: 5710625511809
      Price: 
      Technical 
      Pump speed on which pump data are based: 1720 rpm
      Rated flow: 14.35 m³/h
      Rated head: 8.018 m
      Actual impeller diameter: 147 mm
      Nominal impeller diameter: 160
      Shaft seal arrangement: Single
      Shaft diameter: 24 mm
      Code for shaft seal: BAQE
      Curve tolerance: ISO9906:2012 3B2
      Pump version: A
      Bearing design: Standard
      Materials 
      Pump housing: Cast iron
      EN-GJL-250
      ASTM class 35
      Wear ring: Brass
      Impeller: Bronze
      CuSn10-C
      Shaft: Stainless steel
      EN 1.4301
      AISI 304
      Material code: B
      Code for rubber: E
      Installation 
      Maximum ambient temperature: 60 °C
      Maximum operating pressure: 16 bar
      Pipe connection standard: EN 1092-2
      Size of inlet connection: DN 50
      Size of outlet connection: DN 32
      Pipe connection standard: EN 1092-2
      Pressure rating for connection: PN 16
      Pump housing with feet: Yes
      Support block: N
      Connect code: F2
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 120 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: 80B
      Rated power - P2: 0.55 kW
      Mains frequency: 60 Hz
      Rated voltage 2.nd value: 3 x 220-240D/380-420Y V [ x 255-277D/440-480Y V]
      Rated current: 2,42-2,20/1,40-1,26 A [2,48-2,28/1,44-1,32 A]
      Starting current: 880-880 % [960-960 %]
      Cos phi - power factor: 0.8
      Rated speed: 1720 rpm [1730 rpm]
      Efficiency 2.nd value: 78.2% [78.6%]
      Motor efficiency at full load 2.nd value: 78.2-78.2 % [78.6-78.6 %]
      Motor efficiency at 3/4 load 2.nd value: 78.0-78.0 % [77.8-77.8 %]
      Motor efficiency at 1/2 load 2.nd value: 75.5-75.5 % [74.5-74.5 %]
      Number of poles: 4
      Enclosure class (IEC 34-5): 55 (Protect. water jets/dust)
      Insulation class (IEC 85): F
      Motor protec: NONE
      Motor No: 83L02203
      Mount. design. acc. IEC 34-7: IM B5
      Controls 
      Frequency converter: NONE
      Pressure sensor: N
      Others 
      Minimum efficiency index, MEI ≥: 0.65
      Net weight: 37 kg
      Gross weight: 47 kg
      Shipping volume: 0.134 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377173
      Name:  Commissioning
      Product no.:  98808489
      Name:  Inspection
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details