Product name: | CM1-6 A-R-G-E-AQQE |
Product No: | 97842652 |
EAN number: | 5710625622024 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3480 rpm |
Rated flow: | 2 m³/h |
Rated head: | 52.2 m |
Impellers: | 6 |
Primary shaft seal: | AQQE |
Approvals on nameplate: | CE,CULUS,WRAS,ACS,TR,CURUS,EAC |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4401 |
Pump housing: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4401 |
Impeller: | AISI 316 |
Material code: | G |
Rubber: | EPDM |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 55 °C |
Maximum operating pressure: | 16 bar |
Max pressure at stated temp: | 10 bar / 120 °C |
Max pressure at stated temp: | 16 bar / 90 °C |
Flange standard: | WHITWORTH THREAD RP |
Pump inlet: | Rp 1 |
Pump outlet: | Rp 1 |
Connect code: | R |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Liquid temperature during operation: | 20 °C |
Density: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 80AA |
Rated power - P2: | 0.78 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 115/230 V |
Service factor: | 1 |
Rated current: | 10.6/5.4 A |
Starting current: | 300 % |
Rated speed: | 3240 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NO |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.68 |
Net weight: | 15.1 kg |
Gross weight: | 17.6 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|