Product name: | PS.R.17.45. D.DC.SS80.A80.SESL |
Product No: | 97850490 |
EAN number: | 5710625795186 |
Technical | |
---|---|
Designed for number of pumps: | 2 |
Pump_connection: | DN80 |
Pipe design: | Direct outlet common |
Branch socket connectio: | Plug |
Screen basket: | NO |
Baffle plate: | NO |
Safety grid: | Yes, integrated into cover |
Chain: | YES |
Chain certificat: | 320kg Certification |
Materials | |
---|---|
Pit Material: | PE (polyethylene) |
Cover material: | GRP (glass-reinforced plastic) |
Pipework mat.: | AISI 304 |
Safety grid materia: | Stainless steel |
Chain material: | Stainless steel |
Installation | |
---|---|
Sump volume: | 1.68 m³ |
Pit diameter: | 1700/1400 mm |
Inst. Type: | Submersible with autocoupling |
Pit Height: | 4500 mm |
Cover design: | Flat cover |
Cover load: | No traffic |
Electrical data | |
---|---|
P2 max: | 7.5 kW |
Others | |
---|---|
Designed for: | SESL |
Net weight: | 639 kg |
Gross weight: | 842 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|