Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SB BOOSTER 3-45AW, PM1 22 - 97904043

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SB BOOSTER 3-45AW, PM1 22
      Product No: 97904043
      EAN number: 5710626123124
      Technical 
      Rated flow: 2.83 m³/h
      Rated head: 30.1 m
      Head max: 45 m
      Impellers: 4
      Max. Particle: 1 mm
      Curve tolerance: ISO9906:2012 3B
      Return valve: NO
      Rated driver speed: 2800 rpm
      Materials 
      Pump housing: Composite
      Impeller: Composite
      Installation 
      Range of ambient temperature: -10 .. 50 °C
      Type of inlet connection: FLOATING STRAINER
      Pump outlet: G 1"
      Maximum installation depth: 10 m
      Inst dry/wet: S
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 40 °C
      Selected liquid temperature: 20 °C
      Density at selected liquid temperature: 998.2 kg/m³
      pH-value range: 4-9
      Electrical data 
      Rated power - P2: 0.95 kW
      Mains frequency: 50 Hz
      Rated voltage: 1 x 220-240 V
      Rated current: 4.8 A
      Starting current: 12 A
      Cos phi: 0.94
      Capacitor size - run: 13 µF/450 V
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): F
      Built-in motor protection: YES
      Length of cable: 15 m
      Cable type: H07RN-F 3G1
      Type of cable plug: SCHUKO
      Controls 
      Flow switch: yes
      Others 
      Net weight: 9.83 kg
      Gross weight: 10.6 kg
      Finnish LVI No.: 4822536
      Approvals: CE,WEEE

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details