Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Auto coupling set - 97904193

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Auto coupling set
      Product No: 97904193
      EAN number: 5710626125647
      Price: 
      Materials 
      Material: Duplex stainless steel
      EN 1.4517
      ASTM A890
      Surface treatment: Pickling & passivation
      Gasket: Rubber
      NBR
      Installation 
      Maximum operating pressure: 10 bar
      Type of inlet connection: DIN
      Type of outlet connection: DIN
      Size of inlet connection: DN 80
      Size of outlet connection: DN 80
      Flange pressure class: PN10/16
      Flange standard: DIN EN 1092-1
      Number of anchor bolts: 0
      Number of base units: 1
      Number of washers: 0
      Number of nuts: 2
      Number of gaskets: 1
      Number of profile gaskets: 1
      Number of guide claws: 1
      Number of screws: 8
      Number of guide rail holders: 1
      Others 
      Net weight: 27.6 kg
      Gross weight: 27.6 kg
      Fits to following products: SE/SL/S

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details