Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

COMFORT 15-14 B PM - 97916771

Performance curve
Product photo
Dimensional drawing
Motor curve
Wiring diagram
Service parts
3D
Loading..

Show


Download CAD drawings

Service parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: COMFORT 15-14 B PM
      Product No.: 97916771
      EAN: 5710626363766
      Technical 
      Speed Number: 1
      Head max: 4.593 ft
      TF class: 95
      Approvals on nameplate: CE,VDE,EAC,WEEE
      Materials 
      Pump housing: Brass MS 68
      Impeller: Stainless steel, EPDM, PPO, PTFE, Graphit
      Installation 
      Maximum operating pressure: 145.04 psi
      Type of connection: Rp
      Pipe connection: 1/2
      Port-to-port length: 3 1/8 in
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 35.6 .. 203 °F
      Selected liquid temperature: 140 °F
      Density: 61.35 lb/ft³
      Electrical data 
      Max. power input: 7 W
      Main frequency: 60 Hz
      Rated voltage: 1 x 230 V
      Current in speed 3: 0.07 A
      Capacitor size - run: 0.6 µF
      Enclosure class (IEC 34-5): IP44
      Insulation class (IEC 85): F
      Motor protection: NONE
      Thermal protec: Impedance protected
      Others 
      Net weight: 2.21 lb
      Gross weight: 2.47 lb
      Shipping volume: 0.09 ft³
      Danish VVS No.: 380634004
      Swedish RSK No.: 5803089
      Finnish LVI No.: 4615601
      Norwegian NRF no.: 9042114

      Quotation text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature Language Literature Category Product Type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & Operating Instructions
      Service
      Product Guides
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details