Product name: | CRIF 10-02 A-CA-I-E-HQQE |
Product No: | 97918763 |
EAN number: | 5710626396580 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3240 rpm |
Rated flow: | 10 m³/h |
Rated head: | 21.6 m |
Stages: | 2 |
Impellers: | 02 |
Primary shaft seal: | HQQE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4408 |
Pump housing: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Material code: | I |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 16 bar / 120 °C |
Max pressure at stated temp: | 16 bar / -20 °C |
Flange standard: | CLAMP |
Pipe connection: | FlexiClamp |
Flange size for motor: | 56C |
Connect code: | CA |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 80B FLEX |
Power input - P1: | 1.25 kW |
Rated power - P2: | 0.95 kW |
Rated voltage ac: | 1 x 220-240 V |
Rated voltage dc: | 110-415 V |
Cos phi - power factor: | 0.97 |
Rated speed: | 1000-3350 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 85903918 |
Others | |
---|---|
Net weight: | 35 kg |
Gross weight: | 40 kg |
Sales region: | Namreg |
Config. file no: | 97762693 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|