Product name: | NBG 250-200-450/411 AF2ABAQE |
Product No: | 97921777 |
EAN number: | 5710626441464 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1185 rpm |
Rated flow: | 429.5 m³/h |
Rated head: | 33.24 m |
Actual impeller diameter: | 411 mm |
Nominal impeller diameter: | 450 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 48 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-GJL-250 |
Pump housing: | ASTM class 35 |
Wear ring: | Brass |
Impeller: | Cast iron |
Impeller: | EN-GJL-200 |
Impeller: | ASTM class 30 |
Shaft: | Stainless steel |
Shaft: | EN 1.4301 |
Shaft: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 250 |
Size of outlet connection: | DN 200 |
Pressure rating for pipe connection: | PN 16 |
Pump housing with feet: | Yes |
Support block: | N |
Connect code: | F2 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 55 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-420D/660Y V [3 x 440-480D V] |
Rated current: | 102-92,0/58,5 A [92.0-84.3 A] |
Starting current: | 540-540 % [710-710 %] |
Cos phi - power factor: | 0.87 |
Rated speed: | 1185 rpm [1190 rpm] |
Efficiency: | IE3 94,5% |
Motor efficiency at full load: | 94.5-94.5 % |
Motor efficiency at 3/4 load: | 94.8-94.8 % [94.3-94.3 %] |
Motor efficiency at 1/2 load: | 94.6-94.6 % [93.5-93.5 %] |
Number of poles: | 6 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 99500566 |
Mount. design. acc. IEC 34-7: | IM B35 |
Controls | |
---|---|
Frequency converter: | NONE |
Pressure sensor: | No |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.44 |
Net weight: | 1050 kg |
Gross weight: | 1140 kg |
Shipping volume: | 2.11 m³ |
Pipe connection standard: | EN 1092-2 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|