Product name: | NBG 300-250-450/341 AF2BSBAQE |
Product No: | 97921923 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1185 rpm |
Rated flow: | 525.9 m³/h |
Rated head: | 23 m |
Head max: | 16 m |
Actual impeller diameter: | 341 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 60 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-GJL-250 |
Pump housing: | A48-40 B |
Wear ring: | High alloy brass(CuZn34Mn3AI2 |
Impeller: | Bronze |
Impeller: | CuSn10 |
Impeller: | B584-C83600 |
Material code: | B |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 300 |
Size of outlet connection: | DN 250 |
Pressure rating for pipe connection: | PN 16 |
Support block: | NO |
Connect code: | F2 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | SIEMENS |
Rated power - P2: | 45 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-480D/660-690Y V |
Rated current: | 86,0-71,0/49,0-47,0 A |
Starting current: | 490-820 % |
Cos phi - power factor: | 0.85-0.81 |
Rated speed: | 1180-1190 rpm |
Number of poles: | 6 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83C15436 |
Mount. design. acc. IEC 34-7: | IM B35 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 988 kg |
Gross weight: | 1090 kg |
Shipping volume: | 1.98 m³ |
Pipe connection standard: | EN 1092-2 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|