Product name: | MAGNA3 65-150 F |
Product No: | 97924305 |
EAN number: | 5710626493807 |
Technical | |
---|---|
Rated flow: | 28.4 m³/h |
Rated head: | 10.1 m |
Head max: | 150 dm |
TF class: | 110 |
Approvals on nameplate: | CE,VDE,EAC,CN ROHS,WEEE |
Model: | D |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-GJL-250 |
Pump housing: | ASTM A48-250B |
Impeller: | PES 30%GF |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 40 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 65 |
Pressure rating: | PN16 |
Port-to-port length: | 340 mm |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 110 °C |
Selected liquid temperature: | 60 °C |
Density at selected liquid temperature: | 983.2 kg/m³ |
Electrical data | |
---|---|
Power input - P1: | 29 .. 1377 W |
Mains frequency: | 50 / 60 Hz |
Rated voltage: | 1 x 230 V |
Maximum current consumption: | 0.3 .. 6.18 A |
Enclosure class (IEC 34-5): | X4D |
Insulation class (IEC 85): | F |
Others | |
---|---|
Energy (EEI): | 0.17 |
Net weight: | 24.6 kg |
Gross weight: | 26.8 kg |
Shipping volume: | 0.057 m³ |
Danish VVS No.: | 380959615 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|