Product name: | CONLIFT2 |
Product No: | 97936158 |
EAN number: | 5710626733859 |
Technical | |
---|---|
Max flow: | 0.167 l/s |
Head max: | 5.5 m |
Approvals on nameplate: | VDE, GOST |
Installation | |
---|---|
Pump inlet: | 18-30 |
Pump outlet: | 8-10 |
Liquid | |
---|---|
Maximum liquid temperature: | 50° °C |
Density: | 998.2 kg/m³ |
Min. pH-value: | 2.7 |
Electrical data | |
---|---|
Power input - P1: | 75 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Rated current: | 0.65 A |
Enclosure class (IEC 34-5): | IP24 |
Insulation class (IEC 85): | F |
Length of cable: | 1.7 m |
Type of cable plug: | SCHUKO |
Mains cable: | H05W-F36 |
Tank | |
---|---|
Total volume of tank(s): | 2.65 l |
Others | |
---|---|
Net weight: | 4.2 kg |
Danish VVS No.: | 385651200 |
Finnish LVI No.: | 4965327 |
Norwegian NRF no.: | 9045397 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|