Product name: | NKG 200-150-315/316 AE-F-S-E-BAQE |
Product No: | 97942794 |
EAN number: | 5710626848713 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1488 rpm |
Rated flow: | 500 m³/h |
Rated head: | 30 m |
Actual impeller diameter: | 316 mm |
Impeller nom: | 315 mm |
Primary shaft seal: | BAQE |
Shaft diameter: | 48 mm |
Secondary shaft seal: | NONE |
Pump version: | AE |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-GJL-250 |
Pump housing: | ASTM A48-40 B |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4408 |
Impeller: | ASTM CF8M |
Material code: | S |
Code for rubber: | E |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 200 |
Pump outlet: | DN 150 |
Pressure rating: | PN 16 |
Coupling type: | Standard |
Base frame: | C - Channel |
Connect code: | F |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Electrical data | |
---|---|
Number of poles: | 4 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.49 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 1050 kg |
Gross weight: | 1210 kg |
Shipping volume: | 3.09 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|