Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MTRE 32-2/1-1 A-F-A-HUUV - 97947078

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MTRE 32-2/1-1 A-F-A-HUUV
      Product No: 97947078
      EAN number: 5710626927173
      Price: 
      Technical 
      Rated flow: 600 l/min
      Rated head: 15.6 m
      Chambers: 2
      Impellers: 1
      Number of reduced-diameter impellers: 1
      Code for shaft seal: HUUV
      Approvals on motor nameplate: CE,IE2,EAC,WEEE
      Curve tolerance: ISO9906:2012 3B
      Pump version: A
      Model: B
      Materials 
      Pump head: Cast iron
      Pump head: EN-GJL-200
      Pump head: 25B
      Impeller: Stainless steel
      Impeller: EN 1.4301
      Impeller: AISI 304
      Material code: A
      Installation 
      Maximum ambient temperature: 40 °C
      Maximum operating pressure: 25 bar
      Type of connection: DIN
      Size of outlet connection: DN 65 inch
      Pressure rating for connection: PN 16
      Flange size for motor: FF165
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -10 .. 90 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: 90LC
      IE Efficiency class: NEMA Energy / IE2 60Hz / NRC
      Rated power - P2: 2.2 kW
      Mains frequency: 60 Hz
      Suitable for 50/60 Hz: YES
      Rated voltage: 3 x 200-230 V
      Service factor: 1.0
      Rated current: 8.3-7.6 A
      Cos phi - power factor: 0.95
      Rated speed: 360-3460 rpm
      Efficiency: IE2 85,5%
      Motor efficiency at full load: 85.5 %
      Number of poles: 2
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: NONE
      Motor No: 85904085
      Controls 
      Function Module: FM100 - Basic
      Others 
      Terminal box position: 6
      Minimum efficiency index, MEI ≥: 0.70
      Net weight: 60.5 kg
      Gross weight: 86 kg
      Shipping volume: 0.34 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details