Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CRN 10-4 X-FGJ-A-E-HQQE - 97947094

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CRN 10-4 X-FGJ-A-E-HQQE
      Product No: 97947094
      EAN number: 5710626927708
      Technical 
      Pump speed on which pump data are based: 2896 rpm
      Rated flow: 10 m³/h
      Rated head: 31.9 m
      Head max: 40.8 m
      Stages: 4
      Impellers: 04
      Number of reduced-diameter impellers: 0
      Primary shaft seal: HQQE
      Approvals on nameplate: CE,TR
      Pump version: X
      Model: A
      Materials 
      Material code: A
      Code for rubber: E
      Installation 
      Max pressure at stated temp: 25 bar / 120 °C
      Max pressure at stated temp: 25 bar / -40 °C
      Type of connection: DIN / ANSI / JIS
      Size of inlet connection: DN 40
      Size of outlet connection: DN 40
      Flange size for motor: FT115
      Connect code: FGJ
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -40 .. 120 °C
      Liquid temperature during operation: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Number of poles: 2
      Others 
      Minimum efficiency index, MEI ≥: 0.70
      Net weight: 50 kg
      Gross weight: 54 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details