Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

DDC 6-10 AR-PP/V/SS-F-31U2U2FG - 97947823

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: DDC 6-10 AR-PP/V/SS-F-31U2U2FG
      Product No: 97947823
      EAN number: 5710626942190
      Technical 
      Type key: DDC 6-10 AR-PP/V/SS-F-31U2U2FG
      Max. Flow: 6 l/h
      Max. flow in slow mode 50%: 3 l/h
      Max. flow in slow mode 25%: 1.5 l/h
      Min flow: 6.0 ml/h
      Turn-down ratio: 1:1000
      Approvals on nameplate: CE,CSA-US,EAC,RCM
      Valve type: Standard
      Maximum viscosity at 100 %: 50 mPas
      Maximum viscosity in slow mode 50 %: 1800 mPas
      Maximum viscosity in slow mode 25 %: 2500 mPas
      Accuracy of repeatability: 1 %
      Materials 
      Dosing head: PP (Polypropylene)
      Valve ball: Stainless steel
      Gasket: FKM
      Installation 
      Range of ambient temperature: 0 .. 45 °C
      Maximum operating pressure: 10 bar
      Installation set: NO
      Installation type: No installation set
      Pump inlet: 4/6, 6/9, 6/12, 9/12 mm
      Pump outlet: 4/6, 6/9, 6/12, 9/12 mm
      Max. Suction lift during operation: 6 m
      Max. Suction lift during priming: 2 m
      Liquid 
      Liquid temperature range: -10 .. 45 °C
      Electrical data 
      Maximum power input - P1: 22 W
      Mains frequency: 50 Hz
      Rated voltage: 1 x 100-240 V
      Enclosure class (IEC 34-5): IP65 / NEMA 4X
      Length of cable: 1.5 m
      Type of cable plug: EU
      Inrush current: 25A at 230V for 2ms
      Controls 
      Control variant: AR
      Control panel: FRONT-MOUNTED
      Level control: YES
      Analog input: 0/4-20 MA
      Pulse control: YES
      Ext. Stop input: YES
      Output relays: 2
      Others 
      Net weight: 2 kg
      Gross weight: 3 kg
      Color: RED

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details