Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

NBG 125-100-200/201 AFASBAQE - 97951495

Please note that this is a discontinued product.
Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: NBG 125-100-200/201 AFASBAQE
      Product No: 97951495
      EAN number: 5710627006112
      Technical 
      Pump speed on which pump data are based: 1750 rpm
      Rated flow: 183 m³/h
      Rated head: 15.9 m
      Maximum head: 16 m
      Actual impeller diameter: 201 mm
      Shaft seal arrangement: Single
      Shaft diameter: 32 mm
      Code for shaft seal: BAQE
      Curve tolerance: ISO 9906:1999 Annex A
      Pump version: A
      Bearing design: Standard
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-GJL-250
      Pump housing: A48-40 B
      Impeller: Cast iron
      Impeller: EN-GJL-200
      Impeller: A48-30 B
      Material code: A
      Installation 
      Maximum ambient temperature: 40 °C
      Pipe connection standard: EN 1092-2
      Size of inlet connection: DN 125
      Size of outlet connection: DN 100
      Pressure rating for pipe connection: PN 16
      Support block: NO
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 120 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: SIEMENS
      Rated power - P2: 11 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 380-480D/660-690Y V
      Rated current: 20,8-17,6/12,0-11,6 A
      Starting current: 610-960 %
      Cos phi - power factor: 0.89-0.83
      Rated speed: 1750-1770 rpm
      Number of poles: 4
      Enclosure class (IEC 34-5): 55 (Protect. water jets/dust)
      Insulation class (IEC 85): F
      Motor protec: PTC
      Motor No: 83B15424
      Mount. design. acc. IEC 34-7: IM B35
      Others 
      Minimum efficiency index, MEI ≥: 0.65
      Net weight: 167 kg
      Gross weight: 187 kg
      Shipping volume: 0.725 m³
      Pipe connection standard: EN 1092-2

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377173
      Name:  Commissioning NB(E)/TP(E)
      Product no.:  98808489
      Name:  Inspection NB(E)/TP(E)
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details