Product name: | TP 80-250/2 A-F-B-BAQE |
Product No: | 97990142 |
EAN number: | 5710627495527 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2910 rpm |
Rated flow: | 90.4 m³/h |
Rated head: | 21.7 m |
Head max: | 250 dm |
Primary shaft seal: | BAQE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-JL1040 |
Pump housing: | ASTM A48-40 B |
Impeller: | Bronze(CuSn10) |
Impeller: | DIN W.-Nr. 2.1096.01 |
Impeller: | ASTM B584-C83600 |
Material code: | B |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 60 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 80 |
Pressure rating: | PN 16 |
Flange size for motor: | FF265 |
Connect code: | F |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Electrical data | |
---|---|
Motor type: | MMG132SB |
IE Efficiency class: | IE2 |
Rated power - P2: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 14,4-13,6/8,30- A |
Cos phi - power factor: | 0.9 |
Rated speed: | 2900 rpm |
Efficiency: | IE2 88,4% |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | M3N15222 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.68 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 133 kg |
Gross weight: | 150 kg |
Shipping volume: | 1.12 m³ |
Sales region: | China |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|