Product name: | DDA 12-10 FCM-PV/T/C-F-31I002L |
Product No: | 98044466 |
EAN number: | 5710628023408 |
Technical | |
---|---|
Type key: | DDA 12-10 FCM-PV/T/C-F-31I002L |
Max. Flow: | 12 l/h |
Max. flow in slow mode 50%: | 6 l/h |
Max. flow in slow mode 25%: | 3 l/h |
Min flow: | 12.0 ml/h |
Turn-down ratio: | 1:1000 |
Approvals on nameplate: | CE,CSA-US,NSF61,RCM |
Valve type: | Standard |
Maximum viscosity at 100 %: | 300 mPas |
Maximum viscosity in slow mode 50 %: | 1300 mPas |
Maximum viscosity in slow mode 25 %: | 2500 mPas |
Accuracy of repeatability: | 1 % |
Materials | |
---|---|
Dosing head: | PVDF (Polyvinylidene fluoride) |
Valve ball: | Ceramic |
Gasket: | PTFE |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 45 °C |
Maximum operating pressure: | 10 bar |
Installation set: | YES |
Installation type: | 9/12 mm up to 60 l/h,13 bar |
Pump inlet: | Hose 9/12 mm 6 |
Pump outlet: | Hose 9/12 mm 6 |
Max. Suction lift during operation: | 6 m |
Max. Suction lift during priming: | 3 m |
Liquid | |
---|---|
Liquid temperature range: | -10 .. 45 °C |
Electrical data | |
---|---|
Maximum power input - P1: | 24 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 100-240 V |
Enclosure class (IEC 34-5): | IP65 / NEMA 4X |
Length of cable: | 1.5 m |
Type of cable plug: | Argentina |
Inrush current: | 25A at 230V for 2ms |
Controls | |
---|---|
Control variant: | FCM |
Control panel: | FRONT-MOUNTED |
Level control: | YES |
Analog input: | 0/4-20 MA |
Pulse control: | YES |
Ext. Stop input: | YES |
Analog output: | 0/4-20 MA |
Output relays: | 2 |
Bus communication: | YES |
Others | |
---|---|
Net weight: | 3 kg |
Gross weight: | 4 kg |
Color: | RED |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|