Product name: | NBG 125-80-160/156 ASF2ABAQE |
Product No: | 98064869 |
EAN number: | 5710628366987 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3540 rpm |
Rated flow: | 224.5 m³/h |
Rated head: | 34.37 m |
Actual impeller diameter: | 156 mm |
Nominal impeller diameter: | 160 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 32 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | AS |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
Pump housing: | EN-GJL-250 |
Pump housing: | ASTM class 35 |
Wear ring: | Brass |
Impeller: | Cast iron |
Impeller: | EN-GJL-200 |
Impeller: | ASTM class 30 |
Shaft: | Stainless steel |
Shaft: | EN 1.4301 |
Shaft: | AISI 304 |
Material code: | A |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 16 bar |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 125 |
Size of outlet connection: | DN 80 |
Pressure rating for pipe connection: | PN 16 |
Pump housing with feet: | No |
Support block: | Y |
Connect code: | F2 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2: | 30 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V [3 x 440-480D/0-0Y V] |
Rated current: | 54,0-49,0/31,0-28,5 A [53,5-49,0/31,0-28,5 A] |
Starting current: | 630-630 % [740-740 %] |
Cos phi - power factor: | 0.9 |
Rated speed: | 3540 rpm [3550 rpm] |
Efficiency: | IE2 92,4% [IE2 92,6%] |
Motor efficiency at full load: | 92.4-92.4 % [92.6-92.6 %] |
Motor efficiency at 3/4 load: | 92.1-92.1 % |
Motor efficiency at 1/2 load: | 91.0-91.0 % [90.7-90.7 %] |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83K15432 |
Mount. design. acc. IEC 34-7: | IM B35 |
Controls | |
---|---|
Frequency converter: | NONE |
Pressure sensor: | No |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 290 kg |
Gross weight: | 315 kg |
Shipping volume: | 0.707 m³ |
Pipe connection standard: | EN 1092-2 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|