Product name: | Footvalve w. level indication |
Product No: | 98070973 |
EAN number: | 5710628438011 |
Technical | |
---|---|
Max. capacity: | 60 l/h |
Valve type: | Low level and tank empty |
Pump_connection: | G5/8 |
Materials | |
---|---|
Housing: | PVDF |
Valve ball: | Ceramic |
Gasket: | PTFE |
Installation | |
---|---|
Type of connection: | Hose |
Pipework connection: | 0,17"x1/4",1/4"x3/8",3/8"x1/2" |
Electrical data | |
---|---|
Length of cable: | 5 m |
Type of cable plug: | M 12 |
Plug type: | Round |
Others | |
---|---|
Gross weight: | 0.48 kg |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|