Product name: | Rigid suction lance w. level |
Product No: | 98071099 |
EAN number: | 5710628439285 |
Technical | |
---|---|
Max. Flow: | 60 l/h |
Valve type: | Low level and tank empty |
Pump_connection: | G5/8 |
Materials | |
---|---|
Material: | PE |
Valve ball: | Ceramic |
Gasket: | PTFE |
Installation | |
---|---|
Type of connection: | Hose |
Pipework connection: | 4/6, 6/9, 6/12, 9/12 |
Max immersion depth: | 570 mm |
Electrical data | |
---|---|
Length of cable: | 5 m |
Type of cable plug: | M 12 |
Plug type: | Round |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|