Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

TP 50-570/2 A-F-A-BQQV - 98103753

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: TP 50-570/2 A-F-A-BQQV
      Product No: 98103753
      EAN number: 5710629090683
      Technical 
      Pump speed on which pump data are based: 2930 rpm
      Rated flow: 45.1 m³/h
      Rated head: 46.4 m
      Head max: 570 dm
      Primary shaft seal: BQQV
      Pump version: A
      Model: A
      Materials 
      Pump housing: Cast iron
      Pump housing: EN-JL1040
      Pump housing: ASTM A48-40 B
      Impeller: Cast iron
      Impeller: EN-JL1030
      Impeller: ASTM A48-30 B
      Material code: A
      Installation 
      Range of ambient temperature: -30 .. 60 °C
      Maximum operating pressure: 16 bar
      Flange standard: DIN
      Pipe connection: DN 50
      Pressure rating: PN 16
      Flange size for motor: FF300
      Connect code: F
      Liquid 
      Liquid temperature range: 0 .. 90 °C
      Electrical data 
      Motor type: MMG160MA
      IE Efficiency class: IE2
      Rated power - P2: 11 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-420D/660-725Y V
      Rated current: 20,6-19,6/11,8- A
      Cos phi - power factor: 0.9
      Rated speed: 2930 rpm
      Efficiency: IE2 89,8%
      Number of poles: 2
      Enclosure class (IEC 34-5): 55 (Protect. water jets/dust)
      Insulation class (IEC 85): F
      Motor protec: PTC
      Motor No: M3N15224
      Others 
      Minimum efficiency index, MEI ≥: 0.20
      ErP status: Sold outside EcoDesign zone
      Net weight: 184 kg
      Gross weight: 213 kg
      Shipping volume: 1.12 m³
      Sales region: China

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377173
      Name:  Commissioning NB(E)/TP(E)
      Product no.:  98808489
      Name:  Inspection NB(E)/TP(E)
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details