Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

VFI/-0.6-12m/1/C/M5.00-X/EG6/S - 98126403

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: VFI/-0.6-12m/1/C/M5.00-X/EG6/S
      Product No: 98126403
      EAN number: 5710629492081
      Technical 
      Flow range: 0.6-12 m³/h
      Approvals and markings: CE,CCSAUS
      Measuring type: VORTEX
      Materials 
      Material: Stainless steel
      Connection mat.: Stainless steel
      Installation 
      Range of ambient temperature: -55 .. 70 °C
      Maximum operating pressure: 30 bar
      Type of connection: NPT
      Pipework connection: 1"
      Range of flow measuring: 0.6 .. 12 m³/h
      Liquid 
      Liquid temperature range: -30 .. 120 °C
      Electrical data 
      Enclosure class (IEC 34-5): IP67
      Length of cable: 5 m
      Udc: 30 V
      Udc: 12 V
      Controls 
      4-20 mA control: YES
      Outputs: 4-20 mA, 2 wires
      Others 
      Brand: GRUNDFOS DIRECT SENSORS
      Net weight: 2.56 kg
      Gross weight: 3.5 kg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details