Product name: | MTR 3-26/2 A-W-A-HUUV |
Product No: | 98144233 |
EAN number: | 5711490422795 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2873 rpm |
Rated flow: | 3 m³/h |
Rated head: | 6.8 m |
Stages: | 26 |
Impellers: | 2 |
Primary shaft seal: | HUUV |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump head: | Cast iron |
Pump head: | EN-GJL-200 |
Pump head: | ASTM 25B |
Impeller: | Stainless steel |
Impeller: | EN 1.4301 |
Impeller: | AISI 304 |
Material code: | A |
Installation | |
---|---|
Maximum operating pressure: | 25 bar |
Max pressure at stated temp: | 25 bar / 90 °C |
Pipe connection: | G 1 1/4 |
Flange size for motor: | FT85 |
Connect code: | W |
Liquid | |
---|---|
Liquid temperature range: | -10 .. 90 °C |
Electrical data | |
---|---|
Power (P2) required by pump: | 0.37 kW |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 13.5 kg |
Gross weight: | 17.1 kg |
Shipping volume: | 0.08 m³ |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|