Product name: | Electric mixer for 60l tank |
Product No: | 98164569 |
EAN number: | 5711490724660 |
Technical | |
---|---|
Shaft length: | 450 mm |
Materials | |
---|---|
Material: | SS |
Installation | |
---|---|
Sealing flange: | NO |
Electrical data | |
---|---|
Rated power - P2: | 0.09 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 220-240 V |
Enclosure class (IEC 34-5): | IP65 |
Tank | |
---|---|
Tank volume: | 60 l |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|