Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

SLV.30.A30.300.2.52H.S.N.61G - 98249188

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: SLV.30.A30.300.2.52H.S.N.61G
      Product No: 98249188
      EAN number: 5711492065747
      Price: 
      Technical 
      Maximum flow: 46.1 l/s
      Max flow: 46.1 l/s
      Head max: 61 m
      Type of impeller: SUPERVORTEX
      Maximum particle size: 80 mm
      Primary shaft seal: SIC-SIC
      Secondary shaft seal: SIC-CARBON
      Curve tolerance: ANSI/HI11.6:2012 3B
      Cooling jacket: without cooling jacket
      Materials 
      Pump housing: Cast iron
      EN 1561 EN-GJL-250
      ASTM ASTM A48 35B
      Impeller: Cast iron
      EN 1563 EN-GJS-500-7
      ASTM ASTM A536 70-50-05
      Motor: Cast iron
      EN 1561 EN-GJL-250
      ASTM ASTM A48 35B
      Installation 
      Maximum ambient temperature: 40 °C
      Flange standard: ANSI
      Pump inlet: 4 inch
      Pump outlet: 3 inch
      Pressure rating: PN 10
      Maximum installation depth: 20 m
      Inst dry/wet: S
      Auto-coupling: 97626239
      Base stand: 97632229
      Frame range: 52
      Liquid 
      Liquid temperature range: 0 .. 40 °C
      Density: 998.2 kg/m³
      Electrical data 
      Power input - P1: 24.8 kW
      Rated power - P2: 22 kW
      Mains frequency: 60 Hz
      Rated voltage: 3 x 380-480/660-690 V
      Voltage tolerance: +10/-10 %
      Max starts per. hour: 20
      Rated current: 50-39/29-28 A
      Maximum current consumption: 41 A
      Starting current: 572/262 A
      Rated current at no load: 21.6 A
      Rated speed: 3551 rpm
      Motor efficiency at full load: 89 %
      Motor efficiency at 3/4 load: 87 %
      Motor efficiency at 1/2 load: 85 %
      Number of poles: 2
      Start. method: star/delta
      Enclosure class (IEC 34-5): IP68
      Insulation class (IEC 85): H
      Explosion proof: no
      Ex-protection standard: N
      Motor protec: KLIXON
      Length of cable: 15 m
      Cable type: S1BN8-F
      Cable size: 7X6 + 5X1,5
      Cable resistance: 3.30 mOhm/m
      Winding resistance: 0.260 Ohm
      Cos phi 1/1: 0.77
      Cos phi 1/2: 0.55
      Cos phi 3/4: 0.68
      Controls 
      Moisture sensor: with moisture sensors
      Others 
      Net weight: 286 kg
      Sales region: Namreg

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297641
      Name:  Standard service contract Wastewater 1y
      Product no.:  99298034
      Name:  Standard service contract Wastewater 2y
      Product no.:  99524507
      Name:  Inspection
      Product no.:  99524512
      Name:  Commissioning
      Loading... Loading
      Error calling service:
      details