Product name: | CRNE 3-25 SF-FGJ-G-E-HQQE |
Product No: | 98284503 |
EAN number: | 5711492442449 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3520 rpm |
Rated flow: | 3.5 m³/h |
Rated head: | 183.6 m |
Head max: | 240.9 m |
Stages: | 25 |
Impellers: | 25 |
Code for shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | SF |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4408 |
Pump housing: | ASTM A 351 CF 8M |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4401 |
Impeller: | AISI 316 |
Material code: | G |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 50 bar / 120 °C |
Max pressure at stated temp: | 50 bar / -20 °C |
Flange standard: | DIN/ANSI/JIS |
Pipe connection: | DN 25 / DN 32 |
Flange size for motor: | FT130 |
Connect code: | FGJ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 112MC |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 4 kW |
Power (P2) required by pump: | 4 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 8.10-6.60 A |
Cos phi - power factor: | 0.94-0.92 |
Rated speed: | 360-3530 rpm |
Efficiency: | IE3 88,1% |
Motor efficiency at full load: | 89.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 85905542 |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
Net weight: | 70 kg |
Gross weight: | 74 kg |
Config. file no: | 97845132 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|