Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

CRE 20-6 A-F-A-E-HQBE - 98357450

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: CRE 20-6 A-F-A-E-HQBE
      Product No: 98357450
      EAN number: 5711493599791
      Price: 
      Technical 
      Pump speed on which pump data are based: 3529 rpm
      Rated flow: 25.3 m³/h
      Rated head: 101.9 m
      Maximum head: 128 m
      Stages: 6
      Impellers: 06
      Low NPSH: N
      Pump orientation: Vertical
      Code for shaft seal: HQBE
      Approvals on nameplate: CE,TR
      Curve tolerance: ISO9906:2012 3B
      Pump version: A
      Model: A
      Materials 
      Base: Cast iron
      EN-JL1030
      A48-30 B
      Impeller: Stainless steel
      EN 1.4301
      AISI 304
      Material code: A
      Code for rubber: E
      Bearing: SIC
      Support bearing: NONE
      Installation 
      Maximum ambient temperature: 40 °C
      Maximum operating pressure: PN 16 bar
      Max pressure at stated temp: 16 bar / 120 °C
      16 bar / 0 °C
      Type of connection: DIN
      Size of inlet connection: DN 50
      Size of outlet connection: DN 50
      Pressure rating for connection: PN 16
      Flange size for motor: FF300
      Connect code: F
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: 0 .. 120 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor type: 160MB
      IE Efficiency class: IE3
      Rated power - P2: 11 kW
      Mains frequency: 50 Hz
      Rated voltage: 3 x 380-480 V
      Rated current: 22.5-18.8 A
      Cos phi - power factor: 0.90-0.90
      Rated speed: 480-3540 rpm
      Efficiency: IE3 91,2%
      Motor efficiency at full load: 91.2 %
      Number of poles: 2
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: YES
      Motor No: 85905508
      Controls 
      Control panel: Standard
      Function Module: ADVANCED I/O
      Others 
      Minimum efficiency index, MEI ≥: 0.7
      Net weight: 187 kg
      Gross weight: 239 kg
      Sales region: Saudi Arabia
      Config. file no: 95139523

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  98377177
      Name:  Commissioning
      Product no.:  98808507
      Name:  Inspection
      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details