Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

MTRE 10-6/6 A-W-A-HUUV - 98400000

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: MTRE 10-6/6 A-W-A-HUUV
      Product No: 98400000
      EAN number: 5711494354306
      Price: 
      Technical 
      Pump speed on which pump data are based: 2863 rpm
      Rated flow: 167 l/min
      Rated head: 49.4 m
      Chambers: 6
      Impellers: 6
      Number of reduced-diameter impellers: 0
      Drainage back to tank: N
      Pump orientation: Vertical
      Code for shaft seal: HUUV
      Approvals: CE
      Approvals on motor nameplate: CE,CURUS,EAC
      Curve tolerance: ISO9906:2012 3B
      Pump version: A
      Model: A
      Materials 
      Pump head: Cast iron
      Pump head: EN 1561 EN-GJL-200
      Pump head: ASTM A48-25B
      Impeller: Stainless steel
      Impeller: EN 1.4301
      Impeller: AISI 304
      Material code: A
      Installation 
      Maximum ambient temperature: 50 °C
      Maximum operating pressure: 25 bar
      Max pressure at stated temp: 25 bar / 90 °C
      Type of connection: G
      Size of outlet connection: 2 inch
      Immersion depth: 268 mm
      Flange size for motor: FT115
      Connect code: W
      Liquid 
      Pumped liquid: Water
      Liquid temperature range: -10 .. 90 °C
      Selected liquid temperature: 20 °C
      Density: 998.2 kg/m³
      Electrical data 
      Motor standard: IEC
      Motor type: 90LD
      IE Efficiency class: IE5
      Rated power - P2: 2.2 kW
      Mains frequency: 50 Hz
      Suitable for 50/60 Hz: Y
      Rated voltage: 3 x 380-500 V
      Rated current: 4.15-3.40 A
      Cos phi - power factor: 0.93-0.87
      Rated speed: 360-4000 rpm
      Efficiency: 90.1%
      Motor efficiency at full load: 90.1 %
      Enclosure class (IEC 34-5): IP55
      Insulation class (IEC 85): F
      Motor protec: ELEC
      Motor No: 98190193
      Controls 
      Control panel: Standard
      Function Module: FM300 - Advanced
      Frequency converter: Built-in
      Others 
      Terminal box position: 6
      Minimum efficiency index, MEI ≥: 0.70
      Net weight: 30.8 kg
      Gross weight: 47.5 kg
      Shipping volume: 0.11 m³

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Service Offerings

      Product no.:  99297640
      Name:  Standard service contract 1y
      Product no.:  99298033
      Name:  Standard service contract 2y
      Loading... Loading
      Error calling service:
      details