Product name: | CRIF 3-11 A-CA-I-E-HQQE |
Product No: | 98414709 |
EAN number: | 5711494622580 |
Technical | |
---|---|
Pump speed on which pump data are based: | 3452 rpm |
Rated flow: | 3.5 m³/h |
Rated head: | 76.7 m |
Stages: | 11 |
Impellers: | 11 |
Primary shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Stainless steel |
Pump housing: | DIN W.-Nr. 1.4408 |
Pump housing: | AISI 316 |
Impeller: | Stainless steel |
Impeller: | DIN W.-Nr. 1.4301 |
Impeller: | AISI 304 |
Material code: | I |
Code for rubber: | E |
Installation | |
---|---|
Maximum ambient temperature: | 50 °C |
Max pressure at stated temp: | 25 bar / 120 °C |
Max pressure at stated temp: | 25 bar / -20 °C |
Flange standard: | CLAMP |
Pipe connection: | FlexiClamp |
Flange size for motor: | FT115 |
Connect code: | CA |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 90SC |
Power input - P1: | 1.73 kW |
Rated power - P2: | 1.5 kW |
Rated voltage ac: | 1 x 90-240 V |
Rated voltage dc: | 30 - 300 V |
Cos phi - power factor: | 0.99 |
Rated speed: | 500-3600 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 98190192 |
Controls | |
---|---|
Control panel: | HMI200 - Standard |
Function Module: | FM300 - Advanced |
Others | |
---|---|
Net weight: | 31.1 kg |
Gross weight: | 34 kg |
Config. file no: | 98412558 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|