Cookie Policy
At Grundfos we use cookies to remember your choices, and to improve your experience on the Grundfos websites. Use the site as normal if you accept this.

For more detailed information, please read our full cookie policy.

Lifting chain 800kg 10M GALV. CERT. CPL. - 98425783

Performance curve
Product photo
Dimensional Drawing
Motor curve
Wiring Diagram
Spare parts
3D
Loading..

Show


Download CAD drawings

Spare parts

    Parts list



       

      Curve settings

      Specifications

       
      Product name: Lifting chain 800kg 10M GALV. CERT. CPL.
      Product No: 98425783
      EAN number: 5711494799442
      Materials 
      Material: Steel
      Surface treatment: Galvanized steel
      Others 
      Net weight: 17.3 kg
      Gross weight: 17.6 kg
      Shipping volume: 0.019 m³
      Total length: 10000 mm
      Chain thickness: 8 mm
      Rigg bottom opening width: 24 mm
      Approvals: CE
      Number of masterlink: 5
      Load certificate Yes/No: Y
      Maximum working load: 800 kg
      Equipment standard: EU Mach. Directive 2006/42/EC
      Safety standard lifting: EN 818-1 + A1:2008
      Safety standard sling: EN 1677:2000

      Quotation Text

      Videos

      Documents

      Note: Please try to use English language in case that you didn´t find the literature you´re looking for in your local language.
        Title Document Number Literature language Literature category Product type Date added Version
      Sound Measurement Report
      Brochures
      Accessories
      Case stories
      Certificates
      Installation & operating instructions
      Service
      Data booklets
      Support files
      Tender Material
      Functional profiles

      CAD drawings

      Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.

        CAD Format

      System parts

      Batch actions:

      Sizing result

      Loading... Loading
      Error calling service:
      details