Product name: | Lifting chain |
Product No: | 98425791 |
EAN number: | 5711494799527 |
Materials | |
---|---|
Material: | Steel |
Surface treatment: | Galvanized steel |
Others | |
---|---|
Net weight: | 92.8 kg |
Gross weight: | 108 kg |
Shipping volume: | 0.317 m³ |
Total length: | 10000 mm |
Chain thickness: | 16 mm |
Rigg bottom opening width: | 39 mm |
Approvals: | CE |
Number of masterlink: | 5 |
Load certificate Yes/No: | Y |
Maximum working load: | 3200 kg |
Equipment standard: | EU Mach. Directive 2006/42/EC |
Safety standard lifting: | EN 818-1 + A1:2008 |
Safety standard sling: | EN 1677:2000 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|