Product name: | TPE3 32-200-S A-F-A-GQQE |
Product No: | 98438032 |
EAN number: | 5711495012502 |
Technical | |
---|---|
Pump speed on which pump data are based: | 5200 rpm |
Rated flow: | 14.9 m³/h |
Rated head: | 13.8 m |
Head max: | 200 dm |
Primary shaft seal: | GQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
Impeller: | Composite PES/PP 30% GF |
Material code: | A |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 50 °C |
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipe connection: | DN 32 |
Pressure rating: | PN 6/10 |
Port-to-port length: | 220 mm |
Flange size for motor: | 56C |
Connect code: | F |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 60 °C |
Selected liquid temperature: | 20 °C |
Density at selected liquid temperature: | 998.2 kg/m³ |
Electrical data | |
---|---|
Motor type: | 80A |
Rated power - P2: | 0.75 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-500 V |
Rated current: | 1.70-1.60 A |
Cos phi - power factor: | 0.82-0.66 |
Rated speed: | 480-5900 rpm |
Efficiency: | 88.1% |
Motor efficiency at full load: | 88.1 % |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 98362400 |
Controls | |
---|---|
Control panel: | HMI300 - Graphical |
Function Module: | FM200 - Standard |
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.7 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 24.4 kg |
Gross weight: | 31.9 kg |
Shipping volume: | 0.1 m³ |
Config. file no: | 98484772 |
Title | Document Number | Literature language | Literature category | Product type | Date added | Version | |
---|---|---|---|---|---|---|---|
Sound Measurement Report | |||||||
Brochures | |||||||
Accessories | |||||||
Case stories | |||||||
Certificates | |||||||
Installation & operating instructions | |||||||
Service | |||||||
Data booklets | |||||||
Support files | |||||||
Tender Material | |||||||
Functional profiles |
Select the required CAD formats by clicking the select boxes. Press Download and you will be offered a ZIP file containing the selected CAD format.
CAD Format |
---|